??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
205
Shaft Size
1 Inch
Part No.
124645
Description
LFT-SC-100
W
0.85 lbs
Lubrication Feature
RE-LUBE
A
1.06 Inch
B
3.75 Inch
C
1.24 Inch
D
3.00 Inch
G
0.34 Inch
H
0.42 Inch
J
0.37 Inch
L
1.32 Inch
M
2.63 Inch
N
1.44 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.